04:49:23 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M15x1 | Thread |
d2 | 25 mm | Outerside diameter |
B | 5 mm | Width |
≈m | 10.6 g | Weight |
Mounting dimensions
d1 | 21 mm | Chamfer diameter |
b | 4 mm | Width retaining slot |
A^a | 21 mm | Groove base distance |
Additional information
F | 10,000 N | Axial load capacity, static |
MB2 | Fuse | |
30 ° | Chamfer angle |
Downloads:


Recently viewed products

Wait to see recently viewed products