Schaeffler Product catalogue - medias
(0)

KLRZ10X30X10-2Z


Track rollers

with plastic tyre, sealed on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 10  mm   
D 30  mm  Tolerance: +/-0,3
C 10  mm  Tolerance: +/-0,3
b 8  mm   
D1 24  mm   
rmin 0,3  mm   
m 0,05  kg  Mass
Fr per 250  N  Basic load ratings of track roller
Valid for installation as track roller.
The values apply for operating temperatures up to max. +40°C.
  6000-2Z  Designation of bearing
Cr 4850  N  Bearing fitted: Basic dynamic load rating, radial
C0r 1970  N  Bearing fitted: Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information