Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KGHK20-B-PP-AS


Linear ball bearing and housing units

sealed, greased, with relubrication facility; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
Fw 20  mm   
H 42,5  mm   
B 53  mm   
L 30,2  mm   
A3 15  mm   
A5 26,5  mm   
B1 40  mm   
G2 M6   
H2 23  mm  Tolerance: +0,010/-0,014
H4 29,8  mm   
H5 7,4  mm   
H6 22  mm   
JB 40  mm  Tolerance: +0,15/-0,15
K5 M5  for fixing screw to DIN 912-8.8
If there is a possibility of settling, the fixing screws should be secured against rotation.
K8 NIPA2  Lubrication nipple
N1 5,3  mm  for fixing screw to DIN 912-8.8
If there is a possibility of settling, the fixing screws should be secured against rotation.
N3 11  mm   
T5 13  mm   
m 150  g  Mass
    The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C 1110  N  Basic dynamic load rating
C0 790  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information