Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBZ10-OP-PP


Linear ball bearings

open design, sealed on all sides, inch sizes; corrosion-resistant design by agreement

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
d 5/8  inch   
d 15,875  mm   
D 1,125  inch   
D 28,575  mm   
C 1,5  inch   
C 38,1  mm   
A6 0,375  inch   
C1 1,104  inch   
C7 0,056  inch   
D1 1,059  inch   
α 80  °   
m 0,13  lbs  Mass of bearing
  3  Number of rows of balls
C 174  lbf  Basic dynamic load rating
C 774  N  Basic dynamic load rating
C0 265  lbf  Basic static load rating
C0 1179  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information