Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBZ08-OP-PP


Linear ball bearings

open design, sealed on all sides, inch sizes; corrosion-resistant design by agreement

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
d 1/2  inch   
d 12,7  mm   
D 0,875  inch   
D 22,225  mm   
C 1,25  inch   
C 31,75  mm   
A6 0,313  inch   
C1 0,963  inch   
C7 0,046  inch   
D1 0,821  inch   
α 80  °   
m 0,06  lbs  Mass of bearing
  3  Number of rows of balls
C 115  lbf  Basic dynamic load rating
C 512  N  Basic dynamic load rating
C0 176  lbf  Basic static load rating
C0 783  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information