Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBZ24-OP


Linear ball bearings

open design, inch sizes; corrosion-resistant design by agreement

  
Send to shopping basket
Compressive loadTensile loadGrease lubricationOil lubrication
 
d 1 1/2  inch   
d 38,1  mm   
D 2,375  inch   
D 60,325  mm   
C 3  inch   
C 76,2  mm   
A6 0,75  inch   
C1 2,412  inch   
C7 0,086  inch   
D1 2,239  inch   
α 50  °   
m 1,26  lbs  Mass of bearing
  5  Number of rows of balls
C 490  lbf  Basic dynamic load rating
C 2180  N  Basic dynamic load rating
C0 904  lbf  Basic static load rating
C0 4021  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information