Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBZ20-OP


Linear ball bearings

open design, inch sizes; corrosion-resistant design by agreement

  
Send to shopping basket
Compressive loadTensile loadGrease lubricationOil lubrication
 
d 1 1/4  inch   
d 31,75  mm   
D 2  inch   
D 50,8  mm   
C 2,625  inch   
C 66,675  mm   
A6 0,625  inch   
C1 2,005  inch   
C7 0,068  inch   
D1 1,886  inch   
α 50  °   
m 1,26  lbs  Mass of bearing
  5  Number of rows of balls
C 353  lbf  Basic dynamic load rating
C 1570  N  Basic dynamic load rating
C0 616  lbf  Basic static load rating
C0 2740  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information