Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBZ16-OP


Linear ball bearings

open design, inch sizes; corrosion-resistant design by agreement

  
Send to shopping basket
Compressive loadTensile loadGrease lubricationOil lubrication
 
d 1  inch   
d 25,4  mm   
D 1,563  inch   
D 39,7002  mm   
C 2,25  inch   
C 57,15  mm   
A6 0,563  inch   
C1 1,755  inch   
C7 0,068  inch   
D1 1,469  inch   
α 50  °   
m 0,37  lbs  Mass of bearing
  5  Number of rows of balls
C 220  lbf  Basic dynamic load rating
C 979  N  Basic dynamic load rating
C0 353  lbf  Basic static load rating
C0 1570  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information