Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBZ12-OP


Linear ball bearings

open design, inch sizes; corrosion-resistant design by agreement

  
Send to shopping basket
Compressive loadTensile loadGrease lubricationOil lubrication
 
d 3/4  inch   
d 19,05  mm   
D 1,25  inch   
D 31,75  mm   
C 1,625  inch   
C 41,275  mm   
A6 0,438  inch   
C1 1,166  inch   
C7 0,056  inch   
D1 1,176  inch   
α 60  °   
m 0,17  lbs  Mass of bearing
  4  Number of rows of balls
C 194  lbf  Basic dynamic load rating
C 863  N  Basic dynamic load rating
C0 308  lbf  Basic static load rating
C0 1370  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information