Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBZ06


Linear ball bearings

inch sizes; corrosion-resistant design by agreement

  
Send to shopping basket
Compressive loadTensile loadNot sealedGrease lubricationOil lubrication
 
d 3/8  inch   
d 9,525  mm   
D 0,625  inch   
D 15,875  mm   
C 0,875  inch   
C 22,225  mm   
C1 0,636  inch   
C7 0,039  inch   
D1 0,588  inch   
m 0,03  lbs  Mass of bearing
  4  Number of rows of balls
C 51  lbf  Basic dynamic load rating
C 227  N  Basic dynamic load rating
C0 71  lbf  Basic static load rating
C0 316  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information