Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBS20-PP-AS


Linear ball bearings

sealed on all sides, with relubrication facility, adjustable; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
Fw 20  mm   
D 32  mm   
L 45  mm  Tolerance: h12
  6  Number of rows of balls
B3 1  mm   
BL2 1,6  mm  Slot dimensions suitable for retaining rings to DIN 471.
DN 30,3  mm  Slot dimensions suitable for retaining rings to DIN 471.
L2 31,2  mm  Tolerance: H13
N2 2  mm   
X 62,5  °   
    with initial greasing, sealed on both sides, with relubrication facility
m 0,09  kg  Mass of bearing
Cmin 1570  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 min 1230  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmax 1660  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 max 1570  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information