Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBS12-PP-AS


Linear ball bearings

sealed on all sides, with relubrication facility, adjustable; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
Fw 12  mm   
D 22  mm   
L 32  mm  Tolerance: h12
  5  Number of rows of balls
B3 1  mm   
BL2 1,3  mm  Slot dimensions suitable for retaining rings to DIN 471.
DN 21  mm  Slot dimensions suitable for retaining rings to DIN 471.
L2 22,6  mm  Tolerance: H13
N2 1,5  mm   
X 55  °   
    with initial greasing, sealed on both sides, with relubrication facility
m 0,04  kg  Mass of bearing
Cmin 540  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 min 385  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmax 640  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 max 570  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information