Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBS25-PP


Linear ball bearings

sealed on all sides, adjustable; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
Fw 25  mm   
D 40  mm   
L 58  mm  Tolerance: h12
  6  Number of rows of balls
B3 1  mm   
BL2 1,85  mm  Slot dimensions suitable for retaining rings to DIN 471.
DN 37,5  mm  Slot dimensions suitable for retaining rings to DIN 471.
L2 43,7  mm  Tolerance: H13
    Supplied with initial greasing (sealed on both sides)
m 0,19  kg  Mass of bearing
Cmin 2800  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 min 2220  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmax 2950  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 max 2850  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information