Schaeffler Product catalogue - medias
(0)

KBS40


Linear ball bearings

adjustable; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadNot sealedGrease lubricationOil lubrication
 
Fw 40  mm   
D 62  mm   
L 80  mm  Tolerance: h12
  6  Number of rows of balls
B3 1  mm   
BL2 2,15  mm  Slot dimensions suitable for retaining rings to DIN 471.
DN 59  mm  Slot dimensions suitable for retaining rings to DIN 471.
L2 60,3  mm  Tolerance: H13
    Supplied coated with a preservative
m 0,6  kg  Mass of bearing
Cmin 6000  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 min 4400  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmax 6400  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 max 5600  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information