Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBO20-PP-AS


Linear ball bearings

open design, sealed on all sides, with relubrication facility; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
Fw 20  mm   
D 32  mm   
L 45  mm  Tolerance: h12
  5  Number of rows of balls
1)   Main load direction
B2 10  mm  Dimension B2 on diameter Fw
BL2 1,6  mm  Slot dimensions suitable for retaining rings to DIN 471.
DN 30,3  mm  Slot dimensions suitable for retaining rings to DIN 471.
L2 31,2  mm  Tolerance: H13
N2 2  mm   
N4 2,2  mm  Hole position symmetrical to bearing width L
T4 1,2  mm   
α 60  °   
β 52  °   
    with initial greasing, sealed on both sides, with relubrication facility
m 0,07  kg  Mass of bearing
Cmax 1600  N  Basic load ratings in main load direction

The basic load ratings are only valid for hardened (670 HV +165 HV) and ground shaft raceways.
C0 max 1280  N  Basic load ratings in main load direction

The basic load ratings are only valid for hardened (670 HV +165 HV) and ground shaft raceways.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information