Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KBO25-PP


Linear ball bearings

open design, sealed on all sides; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
Fw 25  mm   
D 40  mm   
L 58  mm  Tolerance: h12
  5  Number of rows of balls
1)   Main load direction
B2 12,5  mm  Dimension B2 on diameter Fw
BL2 1,85  mm  Slot dimensions suitable for retaining rings to DIN 471.
DN 37,5  mm  Slot dimensions suitable for retaining rings to DIN 471.
L2 43,7  mm  Tolerance: H13
N4 3  mm  Hole position symmetrical to bearing width L
T4 1,5  mm   
α 60  °   
    Supplied with initial greasing (sealed on both sides)
m 0,15  kg  Mass of bearing
Cmax 2850  N  Basic load ratings in main load direction

The basic load ratings are only valid for hardened (670 HV +165 HV) and ground shaft raceways.
C0 max 2300  N  Basic load ratings in main load direction

The basic load ratings are only valid for hardened (670 HV +165 HV) and ground shaft raceways.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information