Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KB20-PP


Linear ball bearings

sealed on all sides; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
Fw 20  mm  Tolerance: +0,009/-0,001
D 32  mm  Tolerance: h5
L 45  mm  Tolerance: h12
  6  Number of rows of balls
BL2 1,6  mm  Slot dimensions suitable for retaining rings to DIN 471.
DN 30,3  mm  Slot dimensions suitable for retaining rings to DIN 471.
L2 31,2  mm  Tolerance: H13
    Supplied with initial greasing (sealed on both sides)
m 0,09  kg  Mass of bearing
Cmin 1570  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 min 1230  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmax 1660  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 max 1570  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information