Schaeffler Product catalogue - medias
(0)

KB25


Linear ball bearings

corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadNot sealedGrease lubricationOil lubrication
 
Fw 25  mm  Tolerance: +0,011/-0,001
D 40  mm  Tolerance: h5
L 58  mm  Tolerance: h12
  6  Number of rows of balls
BL2 1,85  mm  Slot dimensions suitable for retaining rings to DIN 471.
DN 37,5  mm  Slot dimensions suitable for retaining rings to DIN 471.
L2 43,7  mm  Tolerance: H13
    Supplied coated with a preservative
m 0,19  kg  Mass of bearing
Cmin 2800  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 min 2220  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmax 2950  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
C0 max 2850  N  The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information