Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

K89460-M


Axial cylindrical roller and cage assembly

single direction, double row, suitable for combination with axial bearing washers

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 300  mm   
Dc 540  mm   
Dw 48  mm   
Ea 528  mm   
Eb 329  mm   
m 49,8  kg  Mass
Ca 4350000  N  Basic dynamic load rating, axial
C0a 18500000  N  Basic static load rating, axial
Cua 1500000  N  Fatigue limit load
nG 670  1/min  Limiting speed
nϑr 184  1/min  Reference speed
  GS89460  Allocated housing locating washer
  WS89460  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information