Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

K89448-M


Axial cylindrical roller and cage assembly

single direction, double row, suitable for combination with axial bearing washers

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 240  mm   
Dc 440  mm   
Dw 40  mm   
Ea 431  mm   
Eb 264  mm   
m 27,3  kg  Mass
Ca 3000000  N  Basic dynamic load rating, axial
C0a 12200000  N  Basic static load rating, axial
Cua 1040000  N  Fatigue limit load
nG 850  1/min  Limiting speed
nϑr 250  1/min  Reference speed
  GS89448  Allocated housing locating washer
  WS89448  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information