Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

K89424-M


Axial cylindrical roller and cage assembly

single direction, double row, suitable for combination with axial bearing washers

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 120  mm   
Dc 250  mm   
Dw 26  mm   
Ea 243  mm   
Eb 133  mm   
m 6,37  kg  Mass
Ca 1170000  N  Basic dynamic load rating, axial
C0a 4000000  N  Basic static load rating, axial
Cua 395000  N  Fatigue limit load
nG 1540  1/min  Limiting speed
nϑr 570  1/min  Reference speed
  GS89424  Allocated housing locating washer
  WS89424  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information