Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

K89420-M


Axial cylindrical roller and cage assembly

single direction, double row, suitable for combination with axial bearing washers

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 100  mm   
Dc 210  mm   
Dw 22  mm   
Ea 205  mm   
Eb 111  mm   
m 3,92  kg  Mass
Ca 850000  N  Basic dynamic load rating, axial
C0a 2850000  N  Basic static load rating, axial
Cua 285000  N  Fatigue limit load
nG 1830  1/min  Limiting speed
nϑr 710  1/min  Reference speed
  GS89420  Allocated housing locating washer
  WS89420  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information