Schaeffler Product catalogue - medias
(0)

K89326-M


Axial cylindrical roller and cage assembly

single direction, double row, suitable for combination with axial bearing washers

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 130  mm   
Dc 225  mm   
Dw 18  mm   
Ea 219  mm   
Eb 141  mm   
m 2,09  kg  Mass
Ca 720000  N  Basic dynamic load rating, axial
C0a 2700000  N  Basic static load rating, axial
Cua 255000  N  Fatigue limit load
nG 1620  1/min  Limiting speed
nϑr 650  1/min  Reference speed
  GS89326  Allocated housing locating washer
  WS89326  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information