Schaeffler Product catalogue - medias
(0)

K89312-TV


Axial cylindrical roller and cage assembly

single direction, double row, suitable for combination with axial bearing washers

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 60  mm   
Dc 110  mm   
Dw 9  mm   
Ea 108  mm   
Eb 66  mm   
m 0,21  kg  Mass
Ca 197000  N  Basic dynamic load rating, axial
C0a 670000  N  Basic static load rating, axial
Cua 59000  N  Fatigue limit load
nG 3400  1/min  Limiting speed
nϑr 1350  1/min  Reference speed
  GS89312  Allocated housing locating washer
  WS89312  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information