Schaeffler Product catalogue - medias
(0)

K81216-TV


Axial cylindrical roller and cage assembly

single direction, suitable for combination with axial bearing washers

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 80  mm   
Dc 115  mm   
Dw 11  mm   
Ea 112  mm   
Eb 84  mm   
m 0,234  kg  Mass
Ca 201000  N  Basic dynamic load rating, axial
C0a 630000  N  Basic static load rating, axial
Cua 61000  N  Fatigue limit load
nG 2900  1/min  Limiting speed
nϑr 980  1/min  Reference speed
  GS81216  Allocated housing locating washer
  WS81216  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information