Schaeffler Product catalogue - medias
(0)

K81215-TV


Axial cylindrical roller and cage assembly

single direction, suitable for combination with axial bearing washers

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 75  mm   
Dc 110  mm   
Dw 11  mm   
Ea 106  mm   
Eb 79  mm   
m 0,195  kg  Mass
Ca 173000  N  Basic dynamic load rating, axial
C0a 500000  N  Basic static load rating, axial
Cua 49000  N  Fatigue limit load
nG 3150  1/min  Limiting speed
nϑr 1220  1/min  Reference speed
  GS81215  Allocated housing locating washer
  WS81215  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information