Schaeffler Product catalogue - medias
(0)

K81208-TV


Axial cylindrical roller and cage assembly

single direction, suitable for combination with axial bearing washers

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 40  mm   
Dc 68  mm   
Dw 9  mm   
Ea 66  mm   
Eb 43  mm   
m 0,081  kg  Mass
Ca 107000  N  Basic dynamic load rating, axial
C0a 265000  N  Basic static load rating, axial
Cua 23700  N  Fatigue limit load
nG 5200  1/min  Limiting speed
nϑr 1820  1/min  Reference speed
  GS81208  Allocated housing locating washer
  WS81208  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information