Schaeffler Product catalogue - medias
(0)

K81109-TV


Axial cylindrical roller and cage assembly

single direction, suitable for combination with axial bearing washers

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
Dc1 45  mm   
Dc 65  mm   
Dw 6  mm   
Ea 63  mm   
Eb 47  mm   
m 0,035  kg  Mass
Ca 59000  N  Basic dynamic load rating, axial
C0a 163000  N  Basic static load rating, axial
Cua 16000  N  Fatigue limit load
nG 5300  1/min  Limiting speed
nϑr 2020  1/min  Reference speed
  GS81109  Allocated housing locating washer
  WS81109  Allocated shaft locating washer
  LS4565  Allocated bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information