Schaeffler Product catalogue - medias
(0)

KLM503349-A-LM503310


Tapered roller bearings

in inch sizes, separable, adjusted or in pairs

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 45,987  mm   
D 74,975  mm   
T 18  mm   
a 16  mm 
B 18  mm   
C 14  mm   
Ca min 3,5  mm   
Cb min 4  mm   
Da max 68  mm   
Da min 67  mm   
Db min 71  mm   
d1 62  mm 
da max 51  mm   
db min 57  mm   
r1, 2 min 3,6  mm   
r3, 4 min 1,5  mm   
ra max 3,6  mm   
rb max 1,5  mm   
m 0,3  kg  ≈ Mass
Cr 48500  N  Basic dynamic load rating, radial
C0r 67000  N  Basic static load rating, radial
e 0,4   
Y 1,49   
Y0 0,82   
Cur 8000  N  Fatigue limit load, radial
nG 9600  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information