Schaeffler Product catalogue - medias
(0)

KHM218248-HM218210


Tapered roller bearings

in inch sizes, separable, adjusted or in pairs

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 89,975  mm   
D 146,975  mm   
T 40  mm   
a 31  mm 
B 40  mm   
C 32,5  mm   
Ca min 7  mm   
Cb min 7  mm   
Da max 136  mm   
Da min 130  mm   
Db min 140  mm   
d1 119  mm 
da max 99  mm   
db min 104  mm   
r1, 2 min 7,1  mm   
r3, 4 min 3,6  mm   
ra max 7,1  mm   
rb max 3,6  mm   
m 2,57  kg  ≈ Mass
Cr 233000  N  Basic dynamic load rating, radial
C0r 355000  N  Basic static load rating, radial
e 0,33   
Y 1,8   
Y0 0,99   
Cur 44000  N  Fatigue limit load, radial
nG 4600  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information