Schaeffler Product catalogue - medias
(0)

K55X60X27


Needle roller and cage assemblies

to DIN 5405-1/ISO 3030

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 55  mm   
Ew 60  mm   
Bc 27  mm   
m 60  g  Mass
Cr 38000  N  Basic dynamic load rating, radial
C0r 97000  N  Basic static load rating, radial
Cur 13800  N  Fatigue limit load, radial
nG 8500  1/min  Limiting speed
nϑr 4950  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information