Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

K50X58X20


Needle roller and cage assemblies

to DIN 5405-1/ISO 3030

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 50  mm   
Ew 58  mm   
Bc 20  mm   
m 75  g  Mass
Cr 35500  N  Basic dynamic load rating, radial
C0r 62000  N  Basic static load rating, radial
Cur 8900  N  Fatigue limit load, radial
nG 9100  1/min  Limiting speed
nϑr 5400  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information