Schaeffler Product catalogue - medias
(0)

K35X40X25


Needle roller and cage assemblies

to DIN 5405-1/ISO 3030

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 35  mm   
Ew 40  mm   
Bc 25  mm   
m 31  g  Mass
Cr 29500  N  Basic dynamic load rating, radial
C0r 60000  N  Basic static load rating, radial
Cur 8500  N  Fatigue limit load, radial
nG 13100  1/min  Limiting speed
nϑr 7200  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information