Schaeffler Product catalogue - medias
(0)

K22X29X16


Needle roller and cage assemblies

to DIN 5405-1/ISO 3030

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 22  mm   
Ew 29  mm   
Bc 16  mm   
m 16  g  Mass
Cr 20000  N  Basic dynamic load rating, radial
C0r 25500  N  Basic static load rating, radial
Cur 3350  N  Fatigue limit load, radial
nG 19200  1/min  Limiting speed
nϑr 10300  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information