Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

K155X163X26


Needle roller and cage assemblies

to DIN 5405-1/ISO 3030

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 155  mm   
Ew 163  mm   
Bc 26  mm   
m 265  g  Mass
Cr 75000  N  Basic dynamic load rating, radial
C0r 236000  N  Basic static load rating, radial
Cur 28500  N  Fatigue limit load, radial
nG 3100  1/min  Limiting speed
nϑr 2180  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information