Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS71907-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 35  mm   
D 55  mm   
B 10  mm   
a 15,5  mm   
Da 51,5  mm  Tolerance: H12
da 40  mm  Tolerance: h12
r1 min 0,6  mm   
ra max 0,6  mm   
ra1 max 0,15  mm   
rmin 0,6  mm   
α 25  °  Contact angle
m 0,091  kg  ≈ Mass
Cr 6100  N  Basic dynamic load rating, radial
C0r 3600  N  Basic static load rating, radial
Cur 380  N  Fatigue limit load, radial
nG Fett 32000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 38  N  Preload force
FV M 113  N  Preload force
FV H 226  N  Preload force
KaE L 109  N  Lift-off force
KaE M 333  N  Lift-off force
KaE H 680  N  Lift-off force
ca L 61  N/µm  Axial rigidity
ca M 91,1  N/µm  Axial rigidity
ca H 119  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information