Schaeffler Product catalogue - medias
(0)

HSS71914-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 70  mm   
D 100  mm   
B 16  mm   
a 19,4  mm   
Da 94,5  mm  Tolerance: H12
da 76  mm  Tolerance: h12
r1 min 1  mm   
ra max 0,6  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 15  °  Contact angle
m 0,399  kg  ≈ Mass
Cr 17800  N  Basic dynamic load rating, radial
C0r 12900  N  Basic static load rating, radial
Cur 1370  N  Fatigue limit load, radial
nG Fett 19000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 61  N  Preload force
FV M 184  N  Preload force
FV H 368  N  Preload force
KaE L 183  N  Lift-off force
KaE M 576  N  Lift-off force
KaE H 1198  N  Lift-off force
ca L 47  N/µm  Axial rigidity
ca M 73,7  N/µm  Axial rigidity
ca H 101  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information