Schaeffler Product catalogue - medias
(0)

HSS7015-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 75  mm   
D 115  mm   
B 20  mm   
a 32,1  mm   
Da 107  mm  Tolerance: H12
da 82  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,741  kg  ≈ Mass
Cr 23900  N  Basic dynamic load rating, radial
C0r 17000  N  Basic static load rating, radial
Cur 1800  N  Fatigue limit load, radial
nG Fett 15000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 144  N  Preload force
FV M 431  N  Preload force
FV H 863  N  Preload force
KaE L 415  N  Lift-off force
KaE M 1268  N  Lift-off force
KaE H 2587  N  Lift-off force
ca L 135  N/µm  Axial rigidity
ca M 200  N/µm  Axial rigidity
ca H 261  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information