Schaeffler Product catalogue - medias
(0)

HSS7013-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 65  mm   
D 100  mm   
B 18  mm   
a 28,2  mm   
Da 93  mm  Tolerance: H12
da 72  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,509  kg  ≈ Mass
Cr 18200  N  Basic dynamic load rating, radial
C0r 12700  N  Basic static load rating, radial
Cur 1350  N  Fatigue limit load, radial
nG Fett 17000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 109  N  Preload force
FV M 328  N  Preload force
FV H 656  N  Preload force
KaE L 315  N  Lift-off force
KaE M 964  N  Lift-off force
KaE H 1967  N  Lift-off force
ca L 119  N/µm  Axial rigidity
ca M 177  N/µm  Axial rigidity
ca H 231  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information