Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. Further information
medias professional – Product catalogue
Language
Search

Spindle bearings HSS7012-E-T-P4S

adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances

  
Spindle bearings HSS7012-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
Spindle bearings HSS7012-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances
Spindle bearings HSS7012-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances
 
d 60  mm 
   
D 95  mm 
   
B 18  mm 
   
 
a 27,1  mm 
   
Da 88  mm 
  Tolerance: H12
da 67  mm 
  Tolerance: h12
r1 min 1,1  mm 
   
ra max 1  mm 
   
ra1 max 0,6  mm 
   
rmin 1,1  mm 
   
α 25  ° 
  Contact angle
 
m 0,477  kg 
  ≈ Mass
Cr 17600  N 
  Basic dynamic load rating, radial
C0r 11800  N 
  Basic static load rating, radial
Cur 1210  N 
  Fatigue limit load, radial
nG Fett 18000  1/min 
  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 105  N 
  Preload force
FV M 316  N 
  Preload force
FV H 631  N 
  Preload force
KaE L 304  N 
  Lift-off force
KaE M 929  N 
  Lift-off force
KaE H 1896  N 
  Lift-off force
ca L 112  N/µm 
  Axial rigidity
ca M 167  N/µm 
  Axial rigidity
ca H 218  N/µm 
  Axial rigidity