Schaeffler Product catalogue - medias
(0)

HSS7011-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 55  mm   
D 90  mm   
B 18  mm   
a 25,9  mm   
Da 83  mm  Tolerance: H12
da 62  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,447  kg  ≈ Mass
Cr 16900  N  Basic dynamic load rating, radial
C0r 10900  N  Basic static load rating, radial
Cur 1150  N  Fatigue limit load, radial
nG Fett 20000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 101  N  Preload force
FV M 304  N  Preload force
FV H 607  N  Preload force
KaE L 292  N  Lift-off force
KaE M 895  N  Lift-off force
KaE H 1826  N  Lift-off force
ca L 106  N/µm  Axial rigidity
ca M 157  N/µm  Axial rigidity
ca H 206  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information