Schaeffler Product catalogue - medias
(0)

HSS7002-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 15  mm   
D 32  mm   
B 9  mm   
a 10  mm   
Da 29  mm  Tolerance: H12
da 19  mm  Tolerance: h12
r1 min 0,3  mm   
ra max 0,3  mm   
ra1 max 0,1  mm   
rmin 0,3  mm   
α 25  °  Contact angle
m 0,037  kg  ≈ Mass
Cr 3250  N  Basic dynamic load rating, radial
C0r 1410  N  Basic static load rating, radial
Cur 149  N  Fatigue limit load, radial
nG Fett 63000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 20  N  Preload force
FV M 61  N  Preload force
FV H 122  N  Preload force
KaE L 59  N  Lift-off force
KaE M 182  N  Lift-off force
KaE H 372  N  Lift-off force
ca L 34  N/µm  Axial rigidity
ca M 50,9  N/µm  Axial rigidity
ca H 66,8  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information