Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7026-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 130  mm   
D 200  mm   
B 33  mm   
a 38,6  mm   
Da 189  mm  Tolerance: H12
da 142  mm  Tolerance: h12
r1 min 2  mm   
ra max 2  mm   
ra1 max 1  mm   
rmin 2  mm   
α 15  °  Contact angle
m 3,73  kg  ≈ Mass
Cr 64000  N  Basic dynamic load rating, radial
C0r 53000  N  Basic static load rating, radial
Cur 4400  N  Fatigue limit load, radial
nG Fett 9500  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 219  N  Preload force
FV M 658  N  Preload force
FV H 1317  N  Preload force
KaE L 653  N  Lift-off force
KaE M 2046  N  Lift-off force
KaE H 4251  N  Lift-off force
ca L 91,8  N/µm  Axial rigidity
ca M 143  N/µm  Axial rigidity
ca H 194  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information