Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7022-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 110  mm   
D 170  mm   
B 28  mm   
a 32,8  mm   
Da 159  mm  Tolerance: H12
da 121  mm  Tolerance: h12
r1 min 2  mm   
ra max 2  mm   
ra1 max 1  mm   
rmin 2  mm   
α 15  °  Contact angle
m 2,33  kg  ≈ Mass
Cr 48000  N  Basic dynamic load rating, radial
C0r 38000  N  Basic static load rating, radial
Cur 3400  N  Fatigue limit load, radial
nG Fett 12000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 168  N  Preload force
FV M 503  N  Preload force
FV H 1005  N  Preload force
KaE L 499  N  Lift-off force
KaE M 1566  N  Lift-off force
KaE H 3257  N  Lift-off force
ca L 77,2  N/µm  Axial rigidity
ca M 121  N/µm  Axial rigidity
ca H 164  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information