Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7021-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 105  mm   
D 160  mm   
B 26  mm   
a 30,8  mm   
Da 150  mm  Tolerance: H12
da 116  mm  Tolerance: h12
r1 min 2  mm   
ra max 2  mm   
ra1 max 1  mm   
rmin 2  mm   
α 15  °  Contact angle
m 1,86  kg  ≈ Mass
Cr 47500  N  Basic dynamic load rating, radial
C0r 36500  N  Basic static load rating, radial
Cur 3350  N  Fatigue limit load, radial
nG Fett 12000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 164  N  Preload force
FV M 492  N  Preload force
FV H 985  N  Preload force
KaE L 489  N  Lift-off force
KaE M 1536  N  Lift-off force
KaE H 3194  N  Lift-off force
ca L 75  N/µm  Axial rigidity
ca M 117  N/µm  Axial rigidity
ca H 160  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information