Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7020-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 100  mm   
D 150  mm   
B 24  mm   
a 28,7  mm   
Da 141  mm  Tolerance: H12
da 110  mm  Tolerance: h12
r1 min 1,5  mm   
ra max 1,5  mm   
ra1 max 0,6  mm   
rmin 1,5  mm   
α 15  °  Contact angle
m 1,5  kg  ≈ Mass
Cr 36500  N  Basic dynamic load rating, radial
C0r 28500  N  Basic static load rating, radial
Cur 2700  N  Fatigue limit load, radial
nG Fett 13000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 127  N  Preload force
FV M 382  N  Preload force
FV H 764  N  Preload force
KaE L 379  N  Lift-off force
KaE M 1190  N  Lift-off force
KaE H 2476  N  Lift-off force
ca L 68,3  N/µm  Axial rigidity
ca M 107  N/µm  Axial rigidity
ca H 145  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information