Schaeffler Product catalogue - medias
(0)

HSS7019-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 95  mm   
D 145  mm   
B 24  mm   
a 28,1  mm   
Da 136  mm  Tolerance: H12
da 105  mm  Tolerance: h12
r1 min 1,5  mm   
ra max 1,5  mm   
ra1 max 0,6  mm   
rmin 1,5  mm   
α 15  °  Contact angle
m 1,44  kg  ≈ Mass
Cr 36500  N  Basic dynamic load rating, radial
C0r 27500  N  Basic static load rating, radial
Cur 2650  N  Fatigue limit load, radial
nG Fett 13000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 127  N  Preload force
FV M 382  N  Preload force
FV H 764  N  Preload force
KaE L 380  N  Lift-off force
KaE M 1192  N  Lift-off force
KaE H 2480  N  Lift-off force
ca L 67  N/µm  Axial rigidity
ca M 105  N/µm  Axial rigidity
ca H 143  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information