Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7016-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 80  mm   
D 125  mm   
B 22  mm   
a 24,7  mm   
Da 117  mm  Tolerance: H12
da 88  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 15  °  Contact angle
m 1  kg  ≈ Mass
Cr 30500  N  Basic dynamic load rating, radial
C0r 21800  N  Basic static load rating, radial
Cur 2280  N  Fatigue limit load, radial
nG Fett 15000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 106  N  Preload force
FV M 317  N  Preload force
FV H 633  N  Preload force
KaE L 315  N  Lift-off force
KaE M 991  N  Lift-off force
KaE H 2063  N  Lift-off force
ca L 58,7  N/µm  Axial rigidity
ca M 92  N/µm  Axial rigidity
ca H 126  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information