Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7012-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 60  mm   
D 95  mm   
B 18  mm   
a 19,4  mm   
Da 88  mm  Tolerance: H12
da 67  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 15  °  Contact angle
m 0,477  kg  ≈ Mass
Cr 18600  N  Basic dynamic load rating, radial
C0r 12500  N  Basic static load rating, radial
Cur 1320  N  Fatigue limit load, radial
nG Fett 20000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 65  N  Preload force
FV M 194  N  Preload force
FV H 388  N  Preload force
KaE L 194  N  Lift-off force
KaE M 609  N  Lift-off force
KaE H 1269  N  Lift-off force
ca L 44,8  N/µm  Axial rigidity
ca M 70,5  N/µm  Axial rigidity
ca H 96,4  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information