Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7011-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 55  mm   
D 90  mm   
B 18  mm   
a 18,7  mm   
Da 83  mm  Tolerance: H12
da 62  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 15  °  Contact angle
m 0,448  kg  ≈ Mass
Cr 17900  N  Basic dynamic load rating, radial
C0r 11500  N  Basic static load rating, radial
Cur 1210  N  Fatigue limit load, radial
nG Fett 22000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 62  N  Preload force
FV M 187  N  Preload force
FV H 374  N  Preload force
KaE L 187  N  Lift-off force
KaE M 588  N  Lift-off force
KaE H 1225  N  Lift-off force
ca L 42,2  N/µm  Axial rigidity
ca M 66,5  N/µm  Axial rigidity
ca H 91,1  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information